IESNA:LM-63-2002
[TEST]P1295152
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R70W2N902750DE010 E3LSWW1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3LSWW1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]269
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 26 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
135 150.3 165.6 183.1 199.9 220.5 238 251 259.4 264.7
266.3 266.3 265.5 260.9 251 238.8 223.5 204.5 186.2 167.1
146.5 125.9 105.3 84.7 70.2 58 47.3 36.6 27.5 19.1
12.2 6.1 2.3 0.8 0 0 0 0
135 149.5 166.3 183.1 199.9 219.7 237.3 249.5 258.6 263.2
265.5 265.5 264.7 259.4 249.5 237.3 221.3 203.7 184.6 165.6
145 126.7 104.5 85.5 71 58.7 46.5 36.6 27.5 19.1
12.2 6.9 2.3 0.8 0 0 0 0
135 149.5 165.6 180.8 196.1 215.2 231.2 242.6 251 255.6
256.4 256.4 254.8 249.5 238.8 226.6 212.1 195.3 177 158.7
139.6 122.1 101.5 83.9 67.9 56.5 45 35.1 25.9 18.3
12.2 6.1 2.3 0.8 0 0 0 0
135 148 162.5 177 190 205.2 219 229.6 235.8 238.8
238 237.3 235 229.6 220.5 209 193.8 178.5 162.5 146.5
130.5 112.9 95.4 80.1 65.6 53.4 42 32.8 24.4 17.5
10.7 6.1 2.3 0.8 0 0 0 0
135 146.5 158.7 171.7 181.6 193 202.9 211.3 215.9 215.9
213.6 212.1 209 202.2 194.6 183.9 170.9 155.6 141.9 127.4
113.7 99.9 86.2 72.5 59.5 48.8 38.1 29.8 21.4 15.3
9.9 5.3 2.3 0.8 0 0 0 0
135 145 154.1 164 171.7 178.5 184.6 188.4 190.7 190
186.2 183.9 180.1 172.4 164 157.9 151.1 138.9 121.3 106.8
95.4 83.2 71.7 61.8 50.4 40.4 32 25.2 18.3 13
8.4 5.3 2.3 0.8 0 0 0 0
135 142.7 149.5 156.4 161 164 164.8 165.6 164.8 161.7
157.2 154.9 150.3 142.7 134.3 125.1 117.5 112.9 99.2 106.8
77.8 67.1 57.2 48.1 39.7 32 25.9 20.6 16 12.2
8.4 4.6 1.5 0.8 0 0 0 0
135 140.4 144.2 147.3 148.8 148.8 147.3 144.2 140.4 135
129.7 127.4 122.8 116 108.3 99.9 91.6 91.6 87.7 75.5
61.8 51.9 44.3 38.1 32 26.7 22.1 18.3 14.5 10.7
7.6 4.6 1.5 0.8 0 0 0 0
135 138.1 138.9 138.9 137.3 135 130.5 125.1 119.8 112.9
106.1 103.8 99.2 92.3 85.5 77.8 71 64.9 60.3 51.9
47.3 40.4 35.1 31.3 26.7 23.7 19.8 16.8 13.7 9.9
6.9 3.8 1.5 0 0 0 0 0
135 135.8 134.3 131.2 126.7 122.1 116 109.1 102.2 95.4
88.5 85.5 81.6 74.8 67.9 62.6 56.5 51.1 45.8 42
37.4 33.6 29.8 26.7 23.7 21.4 18.3 15.3 12.2 9.2
6.1 3.8 1.5 0 0 0 0 0
135 134.3 131.2 127.4 122.1 116 109.1 102.2 94.6 87.7
80.9 78.6 74 67.9 61.8 56.5 51.1 46.5 42 38.1
34.3 30.5 28.2 25.2 22.1 19.8 17.5 14.5 11.4 8.4
6.1 3.1 1.5 0 0 0 0 0
135 132.8 128.9 124.4 118.3 111.4 103.8 96.1 88.5 81.6
74 71.7 68.7 61.8 56.5 51.1 46.5 42 38.1 35.1
31.3 29 25.9 23.7 21.4 19.1 16 13.7 11.4 8.4
5.3 3.1 1.5 0 0 0 0 0
135 130.5 125.1 118.3 110.6 102.2 94.6 86.2 78.6 71.7
64.9 62.6 58.7 53.4 48.1 43.5 39.7 36.6 32.8 30.5
28.2 25.9 23.7 21.4 19.1 16.8 15.3 13 9.9 7.6
4.6 3.1 0.8 0 0 0 0 0
135 128.9 121.3 112.9 104.5 95.4 87 78.6 71 64.1
58 55.7 52.6 47.3 42.7 38.9 35.1 32 29.8 26.7
24.4 22.9 21.4 19.1 17.5 15.3 13.7 11.4 9.2 6.9
4.6 2.3 0.8 0 0 0 0 0
135 126.7 117.5 108.3 98.4 90 80.9 72.5 64.9 58.7
52.6 50.4 47.3 42.7 38.9 35.1 32 29 26.7 24.4
22.1 20.6 19.1 17.5 16 14.5 12.2 9.9 8.4 6.1
3.8 2.3 0 0 0 0 0 0
135 125.1 115.2 104.5 94.6 86.2 77.1 68.7 61 54.2
48.8 46.5 43.5 39.7 35.9 32 29.8 26.7 24.4 22.9
20.6 19.1 17.5 16 14.5 13 10.7 9.2 7.6 5.3
3.1 1.5 0 0 0 0 0 0
135 123.6 112.9 102.2 91.6 82.4 73.2 64.9 58 51.1
45.8 43.5 41.2 36.6 33.6 29.8 27.5 25.2 22.9 21.4
19.1 17.5 16 14.5 13.7 12.2 9.9 8.4 6.9 4.6
3.1 1.5 0 0 0 0 0 0
135 122.8 110.6 99.9 90 80.1 71 62.6 55.7 48.8
43.5 42 38.9 35.1 32 29 25.9 23.7 22.1 19.8
18.3 16.8 15.3 13.7 12.2 10.7 9.2 7.6 6.1 3.8
2.3 0.8 0 0 0 0 0 0
135 122.1 109.9 98.4 87.7 78.6 69.4 61 54.2 48.1
42.7 40.4 38.1 34.3 30.5 28.2 25.2 22.9 21.4 19.1
17.5 16 14.5 13 12.2 9.9 8.4 6.9 5.3 3.8
2.3 0.8 0 0 0 0 0 0
135 122.1 109.1 97.7 87.7 77.8 68.7 61 53.4 47.3
42 39.7 37.4 33.6 30.5 27.5 25.2 22.9 20.6 19.1
17.5 16 14.5 13 11.4 9.9 8.4 6.9 4.6 3.1
1.5 0.8 0 0 0 0 0 0
135 122.1 109.1 97.7 87 77.8 68.7 60.3 54.2 47.3
41.2 39.7 37.4 33.6 30.5 27.5 25.2 22.9 20.6 19.1
17.5 16 14.5 13 11.4 9.9 8.4 6.9 5.3 3.1
1.5 0.8 0 0 0 0 0 0
